PROG_P250061_009-30_heroAmerican-Walnut_PRODIMAGE
PROG_P250061_009-30_heroAmerican-Walnut_PRODIMAGE
play
play
+10
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Byars 54" 5-Blade Integrated LED Indoor Brushed Nickel Transitional Ceiling Fan with Light Kit and White Opal Shade and Remote Control

$605.00 USD

Brand:

Progress Lighting

Catalog ID:

P250061-009-30

Collection name:

Byars

Deep functionality meets modern transitional styling in the Byars 54-in. Ceiling Fan. A clean-lined motor housing finished in beautiful brushed nickel and featuring a DC motor descends from the down rod, holding five reversible plywood blades with softly squared edges for optimal airflow. Byars offers both soft uplight and even downlight illumination with dual-glass combination integrated LED light sources that can be controlled individually with the 6 speed, full-function remote control with full range dimming.

  • 5 sleek reversible fan blades finished in chestnut or American walnut extend from a clean-lined housing
  • A clean-lined motor housing finished in beautiful brushed nickel features a dual light shade
  • Two integrated, energy efficient 13-watt and 18-watt LED light sources) delivers 1000 lumens, at 3000K, 90 CRI for ideal illumination
  • Measures 54 in. L x 54 in. W x 16 in. H
  • Remote control with batteries is included so you can adjust full-range dimming and fan speed as desired
  • Flexible mounting options for standard or sloped ceilings
  • The light is dimmable
  • Lighting experts recommend installing this fan in a room up to 400 sq. ft. for optimal performance
  • Certifications: cULus Dry Location Listed, Title 20 rated
  • Our limited lifetime warranty guarantees your complete satisfaction with your purchase and we offer professional after-sales customer service support

Product details

General

Battery Capacity
0.075 Ah
Battery Type
AAA 1.5V Alkaline
Can be mounted up or down
No
Color
Nickel
Color Generic
Grey
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Compatibility
Sloped Ceiling Kit
Construction Material - Main
Steel
Dimming Protocol
Triac/Forward Phase
Dimming Range
Dims to 10% Brightness
Fan - Blade finish
  • Chestnut
  • American Walnut
Fan - Blade Pitch
14 °
Fan - Motor speed
6 Speed, Remote Control Reverse
Fan blades finish descriptor
Reversible
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Ceiling Fan
Glass
White Opal
Lamp Included
Yes
Lamp Type
Module
Lamp Type 2nd
Integrated LED
Lamp Type Basic
Solid State
Lifestyle
Transitional
Light Output Down
1400 lm
Light Output Up
1100 lm
LM-79 Lumens
1400 lm
LM-79 Lumens per Watt
78 Lum/Watt
Mount location
ceiling downrod
Mounting for outlet box included
Hdwr. Included
Mounting Type
  • Flat Ceiling
  • Sloped Ceiling
New Products
Yes
Number of Lamps
1
Number of Lamps 2nd
1
Number of Lamps Total
2
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Living Room
  • Bedroom
Size Type
Large
Socket Base Type - Main
Module
Switch Type
Push button
Type
Basic
UPC
785247264926
Warranty Length
Limited Lifetime Warranty

Dimensions

Dimensions
54 in x 54 in x 16 in
Fan - Recommended room size
400 ft²
Height
16 in
Length
54 in
Note Weight of fixture exceeds NEC limits
No
Weight
17.64 lb
Width
54 in
Width Diameter Descriptor
dia.

Electrical Ratings

Current Rating
0.85 A
Frequency Rating
60 Hz
Lamp Wattage
18 W
Lamp Wattage 2nd
13 W
Voltage Rating
120 V

Conductor Related

Wire Length
80 in

Certifications And Compliance

Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
250 CFM/WATT
EPACTenergy consumption watts
18 W
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 24
No
TM-21
50000

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93133624

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

Ceiling Fan Installation
Ceiling Fan Installation
HOW TO SELECT THE PERFECT FAN IN 5 STEPS