text.skipToContent text.skipToNavigation

Chambers Collection Black One-Light Mini-Pendant

by Progress Lighting 

Collection Name:  Chambers

Catalog ID: P500281-031

Foster a down-home décor theme with this rustic mini-pendant. A simple egg-basket-inspired wire-frame shade grants the light fixture its signature country-look. Inside the open-cage shade is a vintage light bulb coated in a farmhouse-style black finish.

  • A simple egg-basket-inspired wire-frame shade grants the light fixture its signature country-look.
  • Inside the open-cage shade is a vintage light bulb coated in a farmhouse-style black finish.
  • Foster a down-home décor theme with this rustic mini-pendant.
  • Ideal for any foyer, kitchen, or dining room
  • can also be mounted as a ceiling light in a hallway or other close-to-ceiling application setting.
  • Perfect for urban industrial, rustic, farmhouse, or vintage electric settings.
  • Measures 10-inch width by 11-inch height.
  • Uses one medium base bulb that is sold separately (100w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$154.00 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Black
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts Chain and ceiling mounts both included
Dusk to Dawn No
Finish Name Matte Black
Finish Type Painted
Fixture Type Mini-Pendant
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Rustic
  • Urban Industrial
Light Distribution Ambient
Light Source Incandescent - Medium Base
Mount location Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included Round Mounting Plate
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main E26
Socket Type socket
Socket type material Porcelain
UPC 785247238958
Warranty Length 1-year Limited Warranty

Dimensions

Height 11 in
Length - Installed 76 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain And Stem
Weight 3.12 lb
Width 10 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads