- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
-
Resources
Inspiration
EQUIP
-
Resources
-
Resources
-
Inspiration
-
Inspiration
EQUIP
-
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
-
Resources
Inspiration
EQUIP
-
Resources
-
Resources
-
Inspiration
-
Inspiration
EQUIP
-
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- New Indoor Products
- Drum ShadeCollection Five-Light Brushed Bronze White Fabric Shade New Traditional Chandelier Light
Item Added to Your Cart!
Drum ShadeCollection Five-Light Brushed Bronze White Fabric Shade New Traditional Chandelier Light
Drum ShadeCollection Five-Light Brushed Bronze White Fabric Shade New Traditional Chandelier Light
By Progress Lighting
$336.38 USD
Collection Name:
Drum Shade
Catalog ID:
P4217-109
Freshen your home décor with a chandelier from the Drum Shade Collection. Light sources glow from within a crisp white textured fabric shade that gives a country-casual feel to this classic light fixture. The gently curving arms are coated in a beautiful brushed bronze finish. Compatible with dimmable bulbs.
- Ideal for a dining room or breakfast nook
- Perfect for farmhouse, new traditional, and transitional style settings
- Beautiful brushed bronze finish
- Crisp white textured fabric shade
- One 42-inch chain is included to customize for various ceiling heights
- Use 5 candelabra base bulbs that are sold separately (60w max - LED/CFL/incandescent), compatible with dimmable bulbs
- Measures 21-1/8-inch height by 21-5/8-inch diameter by 66-1/8-inch length installed
- Certifications: cULus Dry Location Listed
- Pairs with the Inspired and Whisp collections by Progress Lighting
- Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
Product Details
General
Category General | Chandeliers |
Chain Qty | 1 EA |
Chain gauge | 9 Gauge |
Color | Gold |
Color Generic | Gold |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | Brushed Bronze |
Finish Type | Plated |
Fire Resistance | No |
Fixture Type | Chandelier |
Glass | White Textured |
Lamp Included | No |
Lamp Shape | B10 |
Lamp Type | A Lamp |
Lamp Type Actual | A Lamp |
Lamp Type Basic | Incandescent |
Lifestyle | New Traditional |
Light Distribution | Ambient |
Mount location | Ceiling Chain |
Mounting Type | Ceiling |
Mounting for outlet box included | 1/8 IP Mounting Plate |
New Products | Yes |
Number of Lamps | 5 |
Number of Lamps Total | 5 |
Photocell | No |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Room Type |
|
Socket Base Type - Main | E12 |
Socket Type | Socket |
Socket type material | Phenolic |
Type | Chandelier |
UPC | 785247260799 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 21.625 in x 21.625 in x 21.125 in |
Height | 21.125 in |
Length | 21.625 in |
Length - Installed | 66.125 in |
Note Weight of fixture exceeds NEC limits | No |
Overall Length with | Overall Ht. W/Chain |
Weight | 5.36 lb |
Width | 21.625 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Lamp Wattage | 60 W |
Voltage Rating | 120 VAC |
Conductor Related
Wire Length | 120 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cULus |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Resource Links
Instruction Sheet Number | 93047497 |
Resources and Downloads
Specifications
Literature
Warranty
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.