text.skipToContent text.skipToNavigation

Durrell Collection Nine-Light Brushed Nickel Chandlier

by Progress Lighting 

Collection Name:  Durrell

Catalog ID: P400200-009

This versatile chandelier from the Durrell Collection will easily find a home in a variety of settings in need of generous illumination. Light bases reminiscent of vintage candlesticks are coated in a beautiful brushed nickel finish and appear to float around the structure on gently curving metal arms. A wooden column coated in a cerused white finish stretches elegantly at the light fixture’s center to attach the design to a linked metal chain.

  • Light bases reminiscent of vintage candlesticks are coated in a beautiful brushed nickel finish.
  • The light bases appear to float around the structure on gently curving metal arms.
  • A wooden column coated in a cerused white finish stretches elegantly at the light fixture’s center to attach the design to a linked metal chain.
  • Ideal for any foyer, hallway, dining room, or kitchen.
  • Perfect for rustic, farmhouse, and coastal settings.
  • Measures 32-inch width by 24-1/2-inch height.
  • Uses nine candelabra base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$506.00 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Chandelier
Lamp Included No
Lamp Shape B10
Lamp Type B-10
Lamp Type Actual B10
Lamp Type Basic Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Rustic
Light Distribution Ambient
Light Source Incandescent
Mount location Ceiling Chain
Mounting for outlet box included 1/8 IP Mounting Plate
New Products No
Number of Lamps 9
Number of Lamps Total 9
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Dining Room
  • Kitchen
  • Hall & Foyer
Socket Base Type - Main E12
Socket Type sockets
Socket type material Phenolic
UPC 785247241897
Warranty Length 1-year Limited Warranty

Dimensions

Height 24.5 in
Length - Installed 99.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 10 lb
Width 32 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads

Videos

Durrell

Installation/Instruction Manual (IOM)