PROG_P300358_009_heroT8_PRODIMAGE
PROG_P300358_009_heroT8_PRODIMAGE
play
360 View
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
+3
PROG_P300358-009_straight_PRODIMAGE

Elara Collection Three-Light Brushed Nickel Clear Glass New Traditional Bath Vanity Light

$151.91 USD

Brand:

Progress Lighting

Catalog ID:

P300358-009

Collection name:

Elara

Feature a chic form with a bath vanity light from the Elara Collection. The slender frame with stylized finials inspired by chess pawns are coated in a beautiful brushed nickel finish. Crisp clear cylindrical glass shades complete the classically modern design. Compatible with dimmable bulbs.

  • Ideal for a bathroom
  • Perfect for new traditional style settings
  • Beautiful brushed nickel finish
  • Crisp clear cylindrical glass shades
  • Use 3 candelabra base bulbs that are sold separately (60w max - LED/CFL/incandescent), compatible with dimmable bulbs
  • Measures 11-1/2-inch width by 22-1/8-inch length by 5.12-inch width (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down
No
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Brushed Nickel
Finish Type
Plated
Fire Resistance
No
Fixture Type
Bath & Vanity
Glass
Clear
Lamp Included
No
Lamp Shape
B10
Lamp Type
B Lamp
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
New Traditional
Light Distribution
Ambient
Mount location
wall horizontal
Mounting for outlet box included
Round Mounting Plate
Mounting Type
Wall Horizontal
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Bathroom
Size Type
Medium
Socket Base Type - Main
E12
Socket Type
Socket
Socket type material
Phenolic
UPC
785247260669
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
22.125 in x 5.12 in x 11.5 in
Height
11.5 in
Height to Center
6.75 in
Length
22.125 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.78 lb
Width
5.12 in
Width Diameter Descriptor
Extends

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93147617

Resources and downloads