text.skipToContent text.skipToNavigation

Elara Collection Three-Light Vintage Brass Clear Glass New Traditional Bath Vanity Light

By Progress Lighting 

Collection Name:  Elara

Catalog ID: P300358-163

By Progress Lighting
$151.91 USD
Collection Name:  Elara
Catalog ID:  P300358-163
Feature a chic form with a bath vanity light from the Elara Collection. The slender frame with stylized finials inspired by chess pawns are coated in a golden vintage brass finish. Crisp clear cylindrical glass shades complete the classically modern design. Compatible with dimmable bulbs.
  • Ideal for a bathroom
  • Perfect for new traditional style settings
  • Golden vintage brass finish
  • Crisp clear cylindrical glass shades
  • Mount light fixture facing up or down
  • Use 3 candelabra base bulbs that are sold separately (60w max - LED/CFL/incandescent), compatible with dimmable bulbs
  • Measures 11-1/2-inch width by 22-1/8-inch length by 5.12-inch width (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Color Brass
Color Generic Brass
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Vintage Brass
Finish Type Plated
Fire Resistance No
Fixture Type Bath & Vanity
Glass Clear
Lamp Included No
Lamp Shape B10
Lamp Type B Lamp
Lamp Type Actual B Lamp
Lamp Type Basic Incandescent
Lifestyle New Traditional
Light Distribution Ambient
Mount location wall horizontal
Mounting Type Wall Horizontal
Mounting for outlet box included Round Mounting Plate
New Products Yes
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type Bathroom
Size Type Medium
Socket Base Type - Main E12
Socket Type Socket
Socket type material Phenolic
UPC 785247260676
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 22.125 in x 5.12 in x 11.5 in
Height 11.5 in
Height to Center 6.75 in
Length 22.125 in
Note Weight of fixture exceeds NEC limits No
Weight 3.78 lb
Width 5.12 in
Width Diameter Descriptor Extends

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 VAC

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resource Links

Instruction Sheet Number 93147617

Resources and Downloads