text.skipToContent text.skipToNavigation

Equinox Collection Black Six-Light Sphere Pendant

by Progress Lighting 

Collection Name:  Equinox

Catalog ID: P3889-31

Inspired by astronomy, you will love the ethereal design experience in this elegant pendant. Divine concentric rings pivot for an otherworldly demeanor. The smooth, stunning light bases and rings are coated in a gorgeous black finish.

  • Divine concentric rings pivot for an otherworldly demeanor.
  • The smooth, stunning light bases and rings are coated in a gorgeous black finish.
  • Inspired by astronomy, you will love the ethereal design experience in this elegant pendant.
  • Ideal for any dining room, kitchen, or foyer.
  • Perfect for mid-century modern, transitional, modern, coastal, contemporary, and luxury settings.
  • Measures 27-3/4-inch width by 30-inch height.
  • Uses six candelabra base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$770.88 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Black
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Matte Black
Finish Type Painted
Fixture Type Chandelier
Lamp Included No
Lamp Type B-10
Lamp Type Actual B10
Lamp Type Basic incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
  • Transitional
Light Distribution Ambient
Light Source Incandescent
Mount location Ceiling Chain
Mounting for outlet box included 1/8 IP Mounting Plate
New Products Yes
Number of Lamps 6
Number of Lamps Total 6
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main E12
Socket Type sockets
Socket type material Phenolic
UPC 785247238620
Warranty Length 1-year Limited Warranty

Dimensions

Height 30 in
Length - Installed 153 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 17.25 lb
Width 27.75 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads