PROG_P710109-31M_hero_PRODIMAGE
PROG_P710109-31M_hero_PRODIMAGE
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
PROG_P710109-31M-005_Side_PRODIMAGE
+2
PROG_P710109-31M_detail-montage

Galloway Collection One-Light 18" Matte Black Modern Farmhouse Wall Bracket with Distressed White Accents

$143.00 USD

Brand:

Progress Lighting

Catalog ID:

P710109-31M

Collection name:

Galloway

Clean, modern lines combine with rustic elements in the Galloway Collection. A lightly distressed white faux wood panel highlights a rectangular backplate finished in classic matte black. A matte black column holds a candelabra light that glows brightly to illuminate spaces in a casually elegant style. The larger scale and elegant look of the backplate's faux wood-finished panel makes this wall bracket the perfect accompaniment for great rooms, bedrooms and dining rooms.

  • The larger scale and elegant look of the backplate's faux wood-finished panel makes this wall bracket the perfect accompaniment for great rooms, bedrooms and dining rooms.
  • Clean, contemporary lines pair with rustic elements to create the perfect light for modern farmhouse, modern mountain, and coastal interiors
  • A crisp matte black finish beautifully complements the lightly distressed white accents of the fixture's frame
  • A single matte black candle base holds a light source that glows brightly to illuminate spaces in a casually elegant style
  • A distressed white panel on top of the rectangular metal backplate gives a rustic look to the light's sleek form
  • Measures 5.5 in. L x 4.5 in. W x 18.12 in. H
  • Uses (1) 60-Watt maximum medium base bulb, or LED equivalent, that is sold separately. Dimmable when used in conjunction with a dimmable bulb
  • Certifications: cULus Damp Location listed, fixture can be used in rooms such as bathrooms or laundry rooms where water may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down
No
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Under Review
Finish Name
Matte Black
Finish Type
Painted
Fire Resistance
No
Fixture Type
Wall Sconce
Lamp Shape
B10
Lamp Type
B10
Lamp Type Basic
Incandescent
Lifestyle
  • Modern Farmhouse
  • Modern Mountain
  • Coastal
Light Distribution
Ambient
Mount location
Wall
Mounting for outlet box included
Backplate
Mounting Type
Wall Vertical
New Products
Yes
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Great Room
  • Bedroom
  • Dining Room
Socket Base Type - Main
E12
Socket Type
Socket
Socket type material
Phenolic
UPC
785247265084
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
5.5 in x 4.5 in x 18.12 in
Height
18.12 in
Height to Center
9.06 in
Length
5.5 in
Weight
4.389 lb
Width
4.5 in
Width Diameter Descriptor
Extends

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93160696

Resources and downloads