text.skipToContent text.skipToNavigation

Hemsworth Collection Black Four-Light Pendant

by Progress Lighting 

Collection Name:  Hemsworth

Catalog ID: P500277-031

Create an extension of your personality and lifestyle with the rustic charm of this pendant. Country character is the cornerstone of this light fixture that features a crate-like frame composed of aged oak. Black barn-inspired metal details complete this must-have farmhouse design.

  • Create an extension of your personality and lifestyle with the rustic charm of this pendant.
  • Country character is the cornerstone of this light fixture that features a crate-like frame composed of aged oak.
  • Black barn-inspired metal details complete this must-have farmhouse design.
  • Ideal for any foyer, kitchen, or dining room.
  • Perfect for urban industrial, rustic, farmhouse, or coastal settings.
  • Measures 18-inch width by 7-inch height.
  • Uses four medium base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$396.00 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Black
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Textured Black
Finish Type Painted
Fixture Type Pendant
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Rustic
  • Urban Industrial
Light Distribution Ambient
Light Source Incandescent - Medium Base
Mount location Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included Round Mounting Plate
New Products Yes
Number of Lamps 4
Number of Lamps Total 4
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material Porcelain
UPC 785247239948
Warranty Length 1-year Limited Warranty

Dimensions

Height 7 in
Length - Installed 73 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 7 lb
Width 18 in
Width Diameter Descriptor sq.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads