text.skipToContent text.skipToNavigation

Hemsworth Collection Four-Light Bleached Oak Island

by Progress Lighting 

Collection Name:  Hemsworth

Catalog ID: P400229-141

Create an extension of your personality and lifestyle with the rustic charm of this island light. Country character is the cornerstone of this light fixture that features a crate-like frame composed of bleached oak. Galvanized barn-inspired metal details complete this must-have farmhouse design.

  • Country character is the cornerstone of this light fixture that features a crate-like frame composed of bleached oak.
  • Galvanized barn-inspired metal details complete this must-have farmhouse design.
  • Create an extension of your personality and lifestyle with the rustic charm of this island light.
  • Ideal for any dining room, kitchen, or foyer.
  • Perfect for urban industrial, rustic, farmhouse, or coastal settings.
  • Measures 36-inch width by 7.87-inch height.
  • Uses four medium base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$451.00 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Chandeliers
Chain Qty 2
Chain gauge 9
Color Gray
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Galvanized Finish
Finish Type Painted
Fixture Type Linear Chandelier
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Rustic
  • Urban Industrial
Light Distribution Ambient
Light Source Incandescent - Medium Base
Mount location Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included 1/4 IP Mounting Plate
New Products Yes
Number of Lamps 4
Number of Lamps Total 4
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Dining Room
  • Kitchen
  • Hall & Foyer
Socket Base Type - Main E26
Socket Type sockets
Socket type material Porcelain
UPC 785247239979
Warranty Length 1-year Limited Warranty

Dimensions

Depth 9.25 in
Height 7.87 in
Length - Installed 78.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 8 lb
Width 36 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads