PROG_P250030_031_heromatte-black_PRODIMAGE
PROG_P250030_031_heromatte-black_PRODIMAGE
play
3D View
play
+10

Huff Collection Indoor/Outdoor 96" Six-Blade Black Ceiling Fan

$872.96 USD
OR

Brand:

Progress Lighting

Catalog ID:

P250030-031

Collection name:

Huff

The hassles and headaches of the day fade away under the relaxing airflow created by this ceiling fan. Six expansive aluminum blades with decorative winglets stretch out from the center. The fan is coated in a black finish with complementary highlights to create a perfect design for your home.

  • Six expansive aluminum blades with decorative winglets stretch out from the center.
  • The fan is coated in a matte black finish with complementary highlights to create a perfect design for your home.
  • The hassles and headaches of the day fade away under the relaxing airflow created by this ceiling fan.
  • Ideal for any living room, bedroom, covered porch or patio.
  • Perfect for modern or transitional settings.
  • Measures 96-inch width by 15-7/16-inch height.
  • Light kit not included
  • light kit adaptable.
  • Remote control included.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Battery Capacity
0.21 Ah
Battery Type
CR2032 3V Lithium-Metal
Can be mounted up or down
No
Category General
Fans
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Blade finish
Matte Black
Fan - Blade Pitch
14 °
Fan - Dual mount
No
Fan - Motor speed
6 Speed, Remote Control Reverse
Fan blades finish descriptor
Non Reversible
Finish Name
Black
Finish Type
Painted
Fixture Type
Ceiling Fan
Lamp Included
No
Lamp Type Basic
Indoor/Outdoor
Lifestyle
  • Modern
  • Urban Industrial
Mount location
Ceiling
New Products
No
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Remote included
6 Speed Remote Control
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Type
na
Switch Type
Push button
Type
Propeller
UPC
785247240791
Warranty Length
Limited Lifetime Warranty

Dimensions

Dimensions
96 in x 96 in x 15.44 in
Fan - Recommended room size
401 ft²
Height
15.44 in
Length
96 in
Note Weight of fixture exceeds NEC limits
No
Weight
31.97 lb
Width
96 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Voltage Rating
120 V

Conductor Related

Wire Length
80 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
344 CFM/WATT
EPACTenergy consumption watts
49 W
JA8
No
Restricted Country and Reason
Mexico
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
6

Resources

Instruction Sheet Number
93114652

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
Ceiling Fan Installation
play
RH787T Remote Pairing
play
P250030-031matte-black
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
play
PROG_P250030-031matte-black_video

3D AR Model