text.skipToContent text.skipToNavigation

Kene Collection Graphite One-Light Mini-Pendant

by Progress Lighting 

Collection Name:  Kene

Catalog ID: P500103-143

Add a modern romance to the heart of your home with this lovely mini-pendant. Quiet etched glass diffuser are surrounded by clear outer glass shade for a soft, luxurious touch. The shades are on an elegant graphite frame suspended from a square arm.

  • Quiet etched glass diffuser are surrounded by clear outer glass shade for a soft, luxurious touch.
  • The shades are on an elegant graphite frame suspended from a square arm.
  • Add a modern romance to the heart of your home with this lovely mini-pendant.
  • Ideal for any dining room, kitchen, or foyer.
  • Perfect for modern, craftsman, or contemporary settings.
  • Measures 6-inch width by 15-7/8-inch height.
  • Uses one medium base bulb that is sold separately (75w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$121.00 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Black
Color Generic Black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Graphite
Finish Type Painted
Fixture Type Mini-Pendant
Glass Clear
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Craftsman
  • Modern
  • Modern Craftsman
  • Modern Mountain
  • Transitional
Light Distribution Ambient
Light Source Incandescent - Medium Base
Mount location Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included Round Mounting Plate
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main E26
Socket Type socket
Socket type material Porcelain
UPC 785247236077
Warranty Length 1-year Limited Warranty

Dimensions

Height 15.875 in
Length - Installed 82.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain And Stem
Weight 3.55 lb
Width 6 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 75 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads