- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Outdoor Lighting
- LED
- LED Indoor/Outdoor Brushed Nickel Integrated LED Wall or Step Light
Item Added to Your Cart!
LED Indoor/Outdoor Brushed Nickel Integrated LED Wall or Step Light
LED Indoor/Outdoor Brushed Nickel Integrated LED Wall or Step Light
By Progress Lighting
$123.20 USD
Collection Name:
LED Step Lights
Catalog ID:
P660005-009-30
The LED Step/Wall Light finished in brushed nickel will complement many interior and exterior architectural styles, whether residential or commercial. A horizontal and a vertical exterior face plate are provided to accommodate either a horizontally or vertically oriented installation. The step light features an integrated 120V AC light engine, eliminating the need for an additional LED driver. The light engine is enclosed in a gasketed lens, allowing it to meet the rigorous demands of wet location use. Its dimmable LED light source offers optimized, energy-efficient light output, 3000K, 90CRI. The die casted face plates offer modern styling with added performance, directing the light downwards with full cut-off of higher angle light to minimize glare. Use these lights to clearly illuminate stairs, walls, and walkways, resulting in performance, cost and safety benefits. It is cCSAus wet location rated for use in areas with direct water contact.
- Durable die-cast aluminum construction
- Clearly illuminates walls or stairs in various settings, including landscape lighting, walkways, patios, porches or as security lighting, resulting in performance, cost and safety benefits
- Light features an integrated 120V AC light engine, eliminating the need for an additional LED driver
- The light engine is enclosed in a gasketed lens, allowing it to meet the rigorous demands of wet location use
- Its dimmable LED light source offers optimized, energy-efficient light output, 3000K, 90CRI
- Measures 3.125 in. L x 1.875 in. W x 4.875 in. H
- Includes an integrated LED light source, 4.5 watt
- Coated in a beautiful brushed nickel finish
- The die casted face plates offer modern styling with added performance, directing the light downwards with full cut-off of higher angle light to minimize glare
- Light is cCSAus wet location rated for use in areas with direct water contact
Product Details
General
Can be mounted up or down | No |
Color | Nickel |
Color Generic | Grey |
Color Rendering Index (CRI) | 90 CRI |
Color Temperature | 3000 K |
Construction Material - Main | Aluminum |
Construction Material -Secondary | Aluminum |
Construction Material -Secondary part | Construction |
Convertible fixture includes both mounts | No |
Dimming Protocol | ELV/Reverse Phase |
Dimming Range | Dims to 10% Brightness |
Dusk to Dawn | No |
Finish Name | Brushed Nickel |
Finish Type | Powder Coat |
Fire Resistance | No |
Lamp Included | No |
Lamp Type | LED |
Lamp Type Basic | Solid State |
Lifestyle |
|
Light Distribution | Ambient |
Mount location | Wall |
Mounting Type | Wall (Recessed) |
Mounting for outlet box included | Housing |
New Products | Yes |
Photocell | No |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Room Type |
|
Socket Base Type - Main | Integrated |
Sub Brand | Progress LED |
UPC | 785247233960 |
Warranty Length | 5-year Limited Warranty |
Dimensions
Dimensions | 4.875 in x 1.875 in x 3.025 in |
Height | 3.025 in |
Length | 4.875 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 0.57 lb |
Width | 1.875 in |
Width Diameter Descriptor | Depth |
Electrical Ratings
Current Rating | 0.039 A |
Frequency Rating | 60 Hz |
Lamp Wattage | 4.5 W |
Voltage Rating | 120 VAC |
Conductor Related
Wire Length | 6 in |
Certifications and Compliance
Americans with Disabilities Act | Yes |
Certified Listed | cCSAus |
Certified Listed Location | Wet Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | Yes |
Industry Standard(s) | FCC Title 47, Part 15, Class B |
JA8 | Yes |
Other Heavy Metal Content Indicator | No |
TM-21 | 50000 |
Title 20 | N/A |
Title 22 | No |
Title 24 | Yes |
Logistics
Carton Quantity | 20 |
Resource Links
Instruction Sheet Number | 93159156 |
Resources and Downloads
Specifications
Warranty
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.