text.skipToContent text.skipToNavigation

Loftin Collection Graphite One-Light Pendant

by Progress Lighting 

Collection Name:  Loftin

Catalog ID: P500170-031

Embrace an industrial lighting design with this never-out-of-style pendant from the Loftin Collection. A matte black shade with polished chrome accents inspired by vintage automobile headlights hangs from a metal stem. A clear patterned glass shade is held by the industrial frame and creates a striking radial pattern when it is illuminated that is just right for wherever task lighting is needed.

  • A matte black shade with polished chrome accents hangs from a metal stem.
  • A clear patterned glass shade creates a striking radial pattern when illuminated that is just right for task lighting.
  • Light fixture design is inspired by vintage automobile headlights.
  • Ideal for any foyer, kitchen, or dining room.
  • Perfect for mid-century modern or farmhouse settings.
  • Measures 14-3/4-inch width by 13-3/8-inch height.
  • Uses one medium base bulb that is sold separately (100w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$302.50 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Black
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Matte Black
Finish Type Painted
Fixture Type Pendant
Glass Clear Patterned
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Mid-Century Modern
  • Modern
  • Urban Industrial
Light Distribution Ambient
Light Source Incandescent - Medium Base
Mount location Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included Round Mounting Plate
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main E26
Socket Type socket
Socket type material Porcelain
UPC 785247242108
Warranty Length 1-year Limited Warranty

Dimensions

Height 13.375 in
Length - Installed 79.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain And Stem
Weight 2.2 lb
Width 14.75 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads