PROG_P350256-31M_hero_PRODIMAGE
PROG_P350256-31M_hero_PRODIMAGE
PROG_P350256-31M-Detail_005_PRODIMAGE
PROG_P350256-31M-Detail_006_PRODIMAGE
+4
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic

Navarre One-Light Matte Black and Seeded Glass Indoor/Outdoor Close-to-Ceiling Light

$297.00 USD

Brand:

Progress Lighting

Catalog ID:

P350256-31M

Collection name:

Navarre

Define your favorite gathering spaces with the Navarre Collection 1-Light Matte Black Seeded Glass Transitional Outdoor Hanging Pendant Light. Rectangular cubes nest within each other, forming a breezy angular silhouette coated in a classic matte black finish. Shimmering seeded glass panels captured within a square frame cast a pleasing glow from the light source inside.

  • Define your favorite gathering spaces with the Navarre Collection 1-Light Matte Black Seeded Glass Transitional Outdoor Close-to-Ceiling Light ideal for any entryway, covered patio, or porch, foyer, dining room, kitchen.
  • This elegant light illuminates outdoor living spaces beautifully in coastal, contemporary, and transitional style settings.
  • Square cubes nest within each other, forming a breezy angular silhouette coated in a classic matte black finish.
  • Shimmering seeded glass panels cast a pleasing glow from the light source within
  • Constructed from steel to ensure a long product lifespan
  • Uses (1) 60-Watt maximum, medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 19.87 in. width by 12 in. height
  • Certifications: cULus Damp Location listed, fixture can be used in rooms where moisture may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down
No
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Yes
Finish Name
Matte Black
Finish Type
Painted
Fire Resistance
No
Fixture Type
Semi-Flush
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Modern Craftsman
  • Rustic Modern
  • Contemporary
Light Distribution
Ambient
Mount location
Semi-Flush
Mounting for outlet box included
Swivel Mounting Strap
Mounting Type
Ceiling Semi-Flush
New Products
Yes
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Patio
  • Hall & Foyer
  • Bedroom
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
UPC
785247268061
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
19.87 in x 14 in x 12 in
Height
12 in
Length
19.87 in
Note Weight of fixture exceeds NEC limits
No
Weight
5.27 lb
Width
14 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93165251