text.skipToContent text.skipToNavigation

Parkhurst Collection Black Three-Light Foyer

by Progress Lighting 

Collection Name:  Parkhurst

Catalog ID: P500213-031

Offer a modern spin on a timeless design with the Parkhurst Collection. Lantern-style metal frames create an airy structure ideal for emitting ambient light over memories being made below. Inside the frame perch smooth, simple light bases ready to offer your home a lovely glow.

  • An open-cage metal frame creates a sophisticated, airy structure.
  • A beautiful black finish coats the lantern-style frame for an eye-pleasing, handsome design.
  • Inside the frame perch smooth, simple light bases ready to offer your home a lovely glow.
  • Ideal for a hallway, foyer, entryway, kitchen, or dining room.
  • Perfect for transitional, new traditional, and farmhouse settings.
  • Measures 10-7/8-inch width by 19-3/4-inch height.
  • Uses three candelabra base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$264.00 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Hall & Foyer
Chain Qty 1
Chain gauge 9
Color Black
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Matte Black
Finish Type Painted
Fixture Type Chandelier
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual B10
Lamp Type Basic incandescent
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Light Distribution Ambient
Light Source Incandescent
Mount location ceiling chain
Mounting for outlet box included Round Mounting Plate
New Products Yes
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main E12
Socket Type sockets
Socket type material Phenolic
UPC 785247241347
Warranty Length 1-year Limited Warranty

Dimensions

Height 19.75 in
Length - Installed 94 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 7.63 lb
Width 10.875 in
Width Diameter Descriptor sq.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads