PROG_P710111-109_hero_PRODIMAGE
PROG_P710111-109_hero_PRODIMAGE
PROG_P710111-109-Details_007_PRODIMAGE
PROG_P710111-109_herolit_PRODIMAGE
+7
PROG_P710111-109-Details_006_PRODIMAGE

Parkhurst Collection Two-Light Brushed Bronze Etched Glass New Traditional Wall Sconce

$129.80 USD

Brand:

Progress Lighting

Catalog ID:

P710111-109

Collection name:

Parkhurst

Graceful curves and bold angles combine to create a softly structured look in Parkhurst. An airy frame coated in soft brushed bronze defines the form and delivers unobstructed layers of light though etched glass shades. The visual appeal of the wall sconce will offer a subtle and elegant silhouette over home theaters, bathrooms, or bedrooms in new traditional and contemporary interiors.

  • The Parkhurst Collection wall sconce provides a timeless, elegant appeal to home theaters, halls and home theaters and bathrooms
  • The fixture's sophisticated design elevates contemporary and new traditional settings
  • The wall sconce features a rich brushed bronze finish
  • Graceful curves and bold angles combine to create a softly structured look, allowing unobstructed layers of light
  • Soft illumination is cast through etched glass shades
  • Uses (2) 60-Watt maximum, medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 7.5-in. width by 12-in. height, extends from wall 4-in.
  • Certifications: cULus Damp Location listed, fixture can be used in rooms where moisture may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down
No
Color
Gold
Color Generic
Gold
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Yes
Finish Name
Brushed Bronze
Finish Type
Plated
Fire Resistance
No
Fixture Type
Wall Sconce
Glass
Etched White
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Basic
Incandescent
Lifestyle
  • New Traditional
  • Transitional
  • Contemporary
Light Distribution
Ambient
Mount location
Wall
Mounting for outlet box included
Round Mounting Plate
Mounting Type
Wall
New Products
Yes
Number of Lamps
2
Number of Lamps Total
2
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Home Theater
  • Hall & Foyer
  • Bathroom
Socket Base Type - Main
E26
Socket Type
Porcelain
Socket type material
Medium
UPC
785247255245
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
7.5 in x 4 in x 12 in
Height
12 in
Height to Center
6 in
Length
7.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
4.54 lb
Width
4 in
Width Diameter Descriptor
Extends

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
Yes
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93165042