text.skipToContent text.skipToNavigation

Planck LED Collection Satin White One-Light LED Pendant

by Progress Lighting 

Collection Name:  Planck LED

Catalog ID: P500276-028-30

Provide a dramatic architectural lighting design to any space with this LED pendant. A smooth metal beam with a satin white finish suspends from the ceiling to add clean visual interest to minimalist residential or commercial settings. The frame holds a polycarbonate shade in place to complete the design.

  • The frame holds a polycarbonate shade in place to complete the design.
  • A smooth metal beam with a satin white finish suspends from the ceiling to add clean visual interest to minimalist residential or commercial settings.
  • Provide a dramatic architectural lighting design to any space.
  • Ideal for any hallway, foyer, kitchen, or dining room.
  • Perfect for transitional, modern, or contemporary settings.
  • Measures 47-1/4-inch width by 1-3/8-inch height.
  • Uses one integrated LED that is included (39w max).
  • Compatible with many Triac/ELV dimmers (see dimming controls)
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$462.00 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Pendants
Color White
Color Generic white
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Aluminum and steel
Convertible fixture includes both mounts No
Dimming Protocol Triac/Forward Phase
Dimming Range 10%
Dusk to Dawn No
Finish Name Satin White
Finish Type Painted
Fixture Type Pendant
Glass White
LED Yes
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle Modern
Light Distribution Ambient
Light Source LED
Mount location ceiling cord
Mounting for outlet box included Backplate
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main Integrated
Socket type material LED
Starting Temperature - Minimum -30 °C
Sub Brand Progress LED
UPC 785247238064
Warranty Length 5-year Limited Warranty

Dimensions

Depth 1.75 in
Height 1.375 in
Length - Installed 113 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Wire
Weight 7 lb
Width 47.25 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 39 W
Lumens Per Watt 74 Lum/Watt
Voltage Rating 120 V

Conductor Related

Wire Length 108 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 2016
Other Heavy Metal Content Indicator No
TM-21 50000
Title 20 Yes
Title 22 No
Title 24 Yes

Resources/Downloads