PROG_P5196-163_hero_PRODIMAGE
PROG_P5196-163_hero_PRODIMAGE
PROG_P5196-163_hero-w-canopy_PRODIMAGE
PROG_P5196-163-Detail_007_PRODIMAGE
+6
PROG_P5196-163-Detail_004_PRODIMAGE

School House Pendant Collection One-Light Vintage Brass White Opal Glass Coastal Mini-Pendant Light

$164.45 USD

Brand:

Progress Lighting

Catalog ID:

P5196-163

Collection name:

School House

Take a trip back in time with the School House Mini-Pendant whose distinctive detail offers antique-style charm. Its scale is perfect for kitchens, breakfast nooks and bar areas, or hang in multiples over a kitchen island in transitional, vintage electric and farmhouse settings. A white opal schoolhouse glass shade is suspended from a cap and downrod coated in a beautiful vintage brass finish. Includes two 6", one 12", two 15" stems and 6 links of chain for a variety of mounting lengths and can be used on a sloped ceiling. This mini-pendant offers a hint of nostalgia to any decor.

  • Take a trip back in time with the School House Pendant whose scale is perfect for kitchens, breakfast nooks and bar areas, or hang in multiples over a kitchen island
  • Distinctive vintage style complements farmhouse and coastal decor
  • A white opal schoolhouse glass shade is suspended from a cap and downrod coated in a beautiful vintage brass finish
  • Can be displayed singly or in groupings of two or more - such as foyers, entryways, kitchens
  • Uses (1) 100-Watt maximum, medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 8-in. width by 9- in. height
  • Includes one 6", four 12" stems and 6 links of chain for a variety of mounting types and sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down
No
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Brass
Color Generic
Brass
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Yes
Finish Name
Vintage Brass
Finish Type
Plated
Fire Resistance
No
Fixture Type
Pendant
Glass
Opal
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Transitional
  • Vintage Electric
  • Farmhouse
Light Distribution
Ambient
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
Mounting Strap
Mounting Type
Ceiling Stem Hung With 6 Links Of Chain
New Products
Yes
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
UPC
785247254798
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
8 in x 8 in x 9 in
Height
9 in
Length
8 in
Length - Installed
75 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
4.3 lb
Width
8 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93029896