- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- New Indoor Products
- Singleton Collection Four-Light 36" Matte Black Farmhouse Vanity Light with Clear Glass Shades
Item Added to Your Cart!
Singleton Collection Four-Light 36" Matte Black Farmhouse Vanity Light with Clear Glass Shades
Singleton Collection Four-Light 36" Matte Black Farmhouse Vanity Light with Clear Glass Shades
By Progress Lighting
$328.90 USD
Collection Name:
Singleton
Catalog ID:
P300398-31M
The Singleton Collection 4-light vanity fixture pays homage to industrial styling with oversized warehouse shades fabricated from clear glass. A round backplate and vintage-inspired metal fittings finished in classic matte black create a timeless design. Place above the vanity mirror for optimal task lighting in the bath. This versatile vanity light can be mounted up or down, casting even illumination in any setting.
- Add a touch of vintage elegance to bathrooms and powder rooms with the Singleton vanity light
- The light's vintage style is perfect for farmhouse, industrial, and urban industrial settings
- The fixture is coated in a classic matte black finish, enhancing the light’s vintage design
- Oversized warehouse shades fabricated from clear glass, a round backplate and vintage-inspired metal fittings combine to create a timeless design
- Versatile: Mount the light fixture with the glass facing up or down for more design flexibility
- Measures 36 in. L x 9 in. W x 8 in. H
- Uses (4) 60-Watt maximum medium base bulbs, or LED equivalent, that are sold separately. Dimmable when used in conjunction with dimmable bulbs
- Certifications: cULus Damp Location listed, fixture can be used in rooms such as bathrooms or powder rooms where water may be present
- Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
- Includes installation instructions and mounting hardware for a quick, easy installation
Product Details
General
Can be mounted up or down | Yes |
Color | Black |
Color Generic | Black |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | Matte Black |
Finish Type | Painted |
Fire Resistance | No |
Fixture Type | Bath & Vanity |
Glass | Clear |
Lamp Shape | A19 |
Lamp Type | A19 |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Light Distribution | Ambient |
Mount location | Wall |
Mounting Type | Wall |
Mounting for outlet box included | Round Mounting Plate |
New Products | Yes |
Number of Lamps | 4 |
Number of Lamps Total | 4 |
Photocell | No |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Room Type |
|
Socket Base Type - Main | E26 |
Socket Type | Socket |
Socket type material | Porcelain |
UPC | 785247265350 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 36 in x 9 in x 8 in |
Height | 8 in |
Height to Center | 5.62 in |
Length | 36 in |
Weight | 9.3385 lb |
Width | 9 in |
Width Diameter Descriptor | Extends |
Electrical Ratings
Lamp Wattage | 60 W |
Voltage Rating | 120 VAC |
Conductor Related
Wire Length | 6 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cULus |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | N/A |
Resource Links
Instruction Sheet Number | 93160038 |
Resources and Downloads
Specifications
Warranty
Installation/Instruction Manual (IOM)
Certifications
Videos
Please wait, preparing to download your file.