- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- New Indoor Products
- Singleton Collection One-Light 7.62" Brushed Nickel Farmhouse Vanity Light with Clear Glass Shade
Item Added to Your Cart!
Singleton Collection One-Light 7.62" Brushed Nickel Farmhouse Vanity Light with Clear Glass Shade
Singleton Collection One-Light 7.62" Brushed Nickel Farmhouse Vanity Light with Clear Glass Shade
By Progress Lighting
$108.90 USD
Collection Name:
Singleton
Catalog ID:
P300395-009
The Singleton Collection 1-light vanity fixture pays homage to industrial styling with an oversized warehouse shade fabricated from clear glass. A round backplate and vintage-inspired metal fittings finished in subtle brushed nickel create a timeless design. Place one on either side of the vanity mirror for optimal task lighting in the bath. This versatile vanity light can be mounted up or down, casting even illumination in any setting.
- Add a touch of vintage elegance to bathrooms and powder rooms with the Singleton vanity light
- The light's vintage style is perfect for farmhouse, industrial, and urban industrial settings
- The fixture is coated in a subtle brushed nickel finish, enhancing the light’s vintage design
- An oversized warehouse shade fabricated from clear glass, a round backplate and vintage-inspired metal fittings combine to create a timeless design
- Versatile: Mount the light fixture with the glass facing up or down for more design flexibility
- Measures 7.62 in. L x 9 in. W x 8 in. H
- Uses (1) 60-Watt maximum medium base bulb, or LED equivalent, that is sold separately. Dimmable when used in conjunction with a dimmable bulb
- Certifications: cULus Damp Location listed, fixture can be used in rooms such as bathrooms or powder rooms where water may be present
- Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
- Includes installation instructions and mounting hardware for a quick, easy installation
Product Details
General
Can be mounted up or down | Yes |
Color | Nickel |
Color Generic | Grey |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | Brushed Nickel |
Finish Type | Plated |
Fire Resistance | No |
Fixture Type | Bath & Vanity |
Glass | Clear |
Lamp Shape | A19 |
Lamp Type | A19 |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Light Distribution | Ambient |
Mount location | Wall |
Mounting Type | Wall |
Mounting for outlet box included | Round Mounting Plate |
New Products | Yes |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Photocell | No |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Room Type |
|
Socket Base Type - Main | E26 |
Socket Type | Socket |
Socket type material | Porcelain |
UPC | 785247265244 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 7.62 in x 9 in x 8 in |
Height | 8 in |
Height to Center | 4.12 in |
Length | 7.62 in |
Weight | 3.04 lb |
Width | 9 in |
Width Diameter Descriptor | Extends |
Electrical Ratings
Lamp Wattage | 60 W |
Voltage Rating | 120 VAC |
Conductor Related
Wire Length | 6 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cULus |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | N/A |
Resource Links
Instruction Sheet Number | 93160038 |
Resources and Downloads
Specifications
Warranty
Installation/Instruction Manual (IOM)
Certifications
Videos
Please wait, preparing to download your file.