text.skipToContent text.skipToNavigation

Singleton Collection Two-Light 17" Matte Black Farmhouse Vanity Light with Clear Glass Shades

By Progress Lighting 

Collection Name:  Singleton

Catalog ID: P300396-31M

By Progress Lighting
$196.90 USD
Collection Name:  Singleton
Catalog ID:  P300396-31M
The Singleton Collection 2-light vanity fixture pays homage to industrial styling with oversized warehouse shades fabricated from clear glass. A round backplate and vintage-inspired metal fittings finished in classic matte black create a timeless design. Place above the vanity mirror for optimal task lighting in the bath. This versatile vanity light can be mounted up or down, casting even illumination in any setting.
  • Add a touch of vintage elegance to bathrooms and powder rooms with the Singleton vanity light
  • The light's vintage style is perfect for farmhouse, industrial, and urban industrial settings
  • The fixture is coated in a classic matte black finish, enhancing the light’s vintage design
  • Oversized warehouse shades fabricated from clear glass, a round backplate and vintage-inspired metal fittings combine to create a timeless design
  • Versatile: Mount the light fixture with the glass facing up or down for more design flexibility
  • Measures 17 in. L x 9 in. W x 8 in. H
  • Uses (2) 60-Watt maximum medium base bulbs, or LED equivalent, that are sold separately. Dimmable when used in conjunction with dimmable bulbs
  • Certifications: cULus Damp Location listed, fixture can be used in rooms such as bathrooms or powder rooms where water may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down Yes
Color Black
Color Generic Black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Matte Black
Finish Type Painted
Fire Resistance No
Fixture Type Bath & Vanity
Glass Clear
Lamp Shape A19
Lamp Type A19
Lamp Type Basic Incandescent
Lifestyle
  • Farmhouse
  • Industrial
  • Urban Industrial
Light Distribution Ambient
Mount location Wall
Mounting Type Wall
Mounting for outlet box included Round Mounting Plate
New Products Yes
Number of Lamps 2
Number of Lamps Total 2
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bathroom
  • Powder Room
Socket Base Type - Main E26
Socket Type Socket
Socket type material Porcelain
UPC 785247265299
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 17 in x 9 in x 8 in
Height 8 in
Height to Center 5.62 in
Length 17 in
Weight 4.9875 lb
Width 9 in
Width Diameter Descriptor Extends

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 VAC

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 N/A

Resource Links

Instruction Sheet Number 93160038

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos