PROG_P250102-31M_heroRustic-Charcoal-CS_PRODIMAGE
PROG_P250102-31M_heroRustic-Charcoal-CS_PRODIMAGE
play
play
+21

Tarsus Collection 52 in. Five Blade Matte Black Modern Ceiling Fan with Integrated CCT-LED Light

$715.00 USD

Brand:

Progress Lighting

Catalog ID:

P250102-31M-CS

Collection name:

Tarsus

A clean, modern design and color-selectable LED technology give the Tarsus 52-inch ceiling fan high function and a distinctive style. This fan illuminates indoor contemporary spaces with 25W integrated LED light source. Choose from a gentle 2700K, 3000K soft light or a bright 5000K light on the included full-function remote control. Five reversible plywood blades are finished in Matte Black and Rustic Charcoal with a Matte Black housing. Its DC motor is UL rated for indoor use and operates with whisper-quiet efficiency.

  • The Tarsus Collection Ceiling Fan is ideal for use indoors in living rooms, bedrooms, dens and offices
  • The fixture's simple yet classic design fits beautifully in contemporary settings
  • The fan is coated in a crisp matte black, accenting the light's contemporary design with reversible blades of matte black and rustic charcoal
  • Equipped with a quiet and efficient DC motor to keep spaces cool
  • Includes a 6 speed hand held remote that is reversible with a wall bracket
  • The LED light kit is included and features a frosted white acrylic shade for even illumination
  • An integrated 25W LED module offers color-selectable 90 CRI illumination in a gentle 2700K, 3000K soft light or a bright 5000K light, 2000 lumens
  • Measures 52-in. diameter and 14.75-in. height
  • JA8 2019 certified
  • Our limited lifetime warranty guarantees your complete satisfaction with your purchase and we offer professional after-sales customer service support
  • Lighting experts recommend installing this fan in a room up to 400 sq. ft. for optimal performance

Product details

General

Battery Capacity
1.2 Ah
Battery Type
AAA 1.5V Alkaline
Can be mounted up or down
No
Color
Black
Color Generic
Black
Color Rendering Index (CRI)
80 CRI
Color Temperature
  • 2700 K
  • 3000 K
  • 5000 K
Construction Material - Main
steel
EU RoHS Indicator
No
Fan - Blade finish
  • Matte Black
  • Rustic Charcoal
Fan - Blade Pitch
12 °
Fan - Motor speed
6 Speed, Remote Control Reverse
Fan blades finish descriptor
Reversible
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Ceiling Fan
Glass
Frosted White
Lamp Included
Yes
Lamp Type
LED
Lamp Type 2nd
LED
Lamp Type Basic
Solid State
Lifestyle
Contemporary
LM-79 Lumens
2000 lm
LM-79 Lumens per Watt
80 Lum/Watt
Mount location
ceiling downrod
Mounting for outlet box included
Mounting Bracket
Mounting Type
Ceiling Downrod
New Products
Yes
Number of Lamps
1
Number of Lamps 2nd
1
Number of Lamps Total
2
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Living Room
Socket Base Type - Main
Module
Sub Brand
Progress LED
Switch Type
Push button
UPC
785247255542
Warranty Length
Limited Lifetime Warranty

Dimensions

Dimensions
52 in x 52 in x 14.75 in
Fan - Recommended room size
400 ft²
Height
14.75 in
Length
52 in
Note Weight of fixture exceeds NEC limits
No
Weight
17.64 lb
Width
52 in
Width Diameter Descriptor
dia.

Electrical Ratings

Current Rating
0.5 A
Frequency Rating
60 Hz
Lamp Wattage
20 W
Lamp Wattage 2nd
10 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
80 in

Certifications And Compliance

Certified Listed
UL
Certified Listed Location
Dry Location Only
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
38 CFM/WATT
EPACTenergy consumption watts
94 W
JA8
2019
Other Heavy Metal Content Indicator
No
Restricted Country and Reason
Canada/Mexico
Title 20
Yes
Title 22
No
Title 24
No
TM-21
50000

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93165626

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
Ceiling Fan Installation
play
FA0108 Remote Pairing
play