text.skipToContent text.skipToNavigation

Trevina V 52" 3-Blade Indoor Matte Black ENERGY STAR Modern Ceiling Fan with Light Kit and White Opal Shade

By Progress Lighting 

Collection Name:  Trevina V

Catalog ID: P250076-31M-WB

By Progress Lighting
$308.00 USD
Collection Name:  Trevina V
Catalog ID:  P250076-31M-WB
Trevina features updated modern styling, an Energy Star rating and efficient LED lamping to create cool, cost-saving breezes inside your home. Three reversible plywood blades and a white opal glass shade add to the elegant and straightforward design of the motor housing. Individual pull chains operate both the fan and the light. Fan features a classic matte black finish that complements many settings.
  • 3 sleek reversible fan blades finished in crisp matte black or distressed ebony extend from a clean, modern housing
  • The fan is finished in classic matte black accented by a chrome pull chain with black fob
  • Includes (2) 9-watt medium base LED bulbs
  • Measures 52 in. L x 52 in. W x 16.5 in. H
  • Flexible mounting options for standard or sloped ceilings
  • Can accept an accessory wall and remote control (sold separately). Includes chrome pull chain.
  • Dimmable to 10% brightness with Triac/Forward phase dimmers
  • Lighting experts recommend installing this fan in a room up to 400 sq. ft. for optimal performance
  • Certifications: ENERGY STAR®, Title 24 JA8 rated, UL and Dry Location listed and has an AC motor for increased efficiency
  • Our limited lifetime warranty guarantees your complete satisfaction with your purchase and we offer professional after-sales customer service support
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Color Black
Color Generic Black
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Compatibility Sloped Ceiling Kit
Construction Material - Main Steel
Dimming Protocol Triac/Forward Phase
Dimming Range Dims to 10% Brightness
Fan - Blade Pitch 12 °
Fan - Blade finish
  • Matte Black
  • Distressed Ebony
Fan - Fob finsh Black
Fan - Pull Chain finish Chrome
Fan blades finish descriptor Reversible
Fan motor speed 3 Speed, Manual Reverse
Finish Name Matte Black
Finish Type Powder Coat
Fixture Type Standard
Glass White Opal
Lamp Included Yes
Lamp Shape A19
Lamp Type A19
Lamp Type Basic Solid State
Lifestyle Modern
Mount location ceiling downrod
Mounting Type
  • Flat Ceiling
  • Sloped Ceiling
Mounting for outlet box included Hdwr. Included
New Products Yes
Number of Lamps 2
Number of Lamps Total 2
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Living Room
  • Bedroom
Size Type Large
Socket Base Type - Main E26
Socket Type Socket
Socket type material Porcelain
Switch Type Pullchain
Type Basic
UPC 785247264896
Warranty Length Limited Lifetime Warranty

Dimensions

Dimensions 52 in x 52 in x 16.5 in
Fan - Recommended room size 400 ft²
Height 16.5 in
Length 52 in
Note Weight of fixture exceeds NEC limits No
Weight 18.08 lb
Width 52 in
Width Diameter Descriptor dia.

Electrical Ratings

Current Rating 1.5 A
Frequency Rating 60 Hz
Lamp Wattage 9 W
Voltage Rating 120 V

Conductor Related

Wire Length 80 in

Certifications and Compliance

Certified Listed UL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified Yes
EPACTairflow efficiency cfmwatt 116 CFM/WATT
EPACTenergy consumption watts 29 W
Energy Efficient Yes
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 Yes
Other Heavy Metal Content Indicator No
Restricted Country and Reason Canada; Mexico
TM-21 25000
Title 20 Yes
Title 24 Yes

Logistics

Carton Quantity 1

Resource Links

Instruction Sheet Number 93157895

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Ceiling Fan Installation

HOW TO SELECT THE PERFECT FAN IN 5 STEPS