PROG_P300390_009_hero_PRODIMAGE
PROG_P300390_009_hero_PRODIMAGE
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic
PROG_P300390-009_detail-montage
+1
PROG_P300390-009_Straight_PRODIMAGE

Two-Light Brushed Nickel Transitional Bath and Vanity Light with Clear Glass for Bathroom

$99.00 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300390-009

Collection name:

Clear Glass

For transitional bathroom or vanity settings that seeks illumination, look no further than this clear glass vanity light. It features an updated transitional design finished in brushed nickel complemented by clear glass flared shades that offer classic appeal. An extended backplate with scalloped edges provides generous coverage for easy installation. This versatile fixture can be mounted with glass facing up or down to provide the perfect amount of even illumination.

  • The clear glass vanity light features an extended backplate and crisp glass shades that casts the ideal light in the bathroom
  • Updated styling perfect for transitional settings in today's home
  • A beautiful brushed nickel finish lends an aura of refinement
  • Crisp clear glass shades add modern style to the bath
  • An extended backplate with scalloped edges provides generous coverage for easy installation.
  • Versatile: Mount the light fixture with the glass facing up or down for more design flexibility
  • Use 2 medium base bulbs that are sold separately (60W max - LED/incandescent), compatible with dimmable bulbs, recommend clear bulbs with clear glass fixtures
  • Measures 18-in L x 8.37-in H, extends 8-in from wall
  • Certifications: cULus damp location listed
  • Includes installation instructions and mounting hardware for a quick, easy installation.

Product details

General

Can be mounted up or down
Yes
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Under Review
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Basic
Incandescent
Lifestyle
Traditional
Mount location
wall horizontal
Mounting for outlet box included
Backplate
Mounting Type
Wall Horizontal
New Products
Yes
Number of Lamps
2
Number of Lamps Total
2
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
Porcelain
UPC
785247210060
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
18 in x 8 in x 8.37 in
Height
8.37 in
Height to Center
4.87 in
Length
18 in
Note Weight of fixture exceeds NEC limits
No
Weight
4.43 lb
Width
8 in
Width Diameter Descriptor
Extends

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 24
No

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93158305

Resources and downloads