text.skipToContent text.skipToNavigation

Winslett Collection Black Three-Light Semi-Flush Convertible

by Progress Lighting 

Collection Name:  Winslett

Catalog ID: P350153-031

Immerse yourself in a home atmosphere primed for relaxation and inspired thinking with the beautiful craftsmanship of this semi-flush mount. Savor this fresh take on a classic light choice as your gaze traces graceful arms and clean, crisp lines coated in a gorgeous black finish. Lightly seeded glass shade rest in shiny pedestal light bases that add an unexpected, but welcomed dash of modern personality to this clean, traditional design.

  • Lightly seeded glass shade rest in shiny pedestal light bases that add an unexpected, but welcomed dash of modern personality to this clean, traditional design.
  • Savor this fresh take on a classic light choice as your gaze traces graceful arms and clean, crisp lines coated in a gorgeous black finish.
  • Immerse yourself in a home atmosphere primed for relaxation and inspired thinking with the semi-flush mount's beautiful craftmanship.
  • Ideal for any hall, foyer, stairways, or kitchen.
  • Perfect for transitional, rustic, farmhouse, or coastal settings.
  • Measures 13-3/4-inch width by 11-7/8-inch height.
  • Use three candelabra base bulb that is sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$242.00 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Close-to-Ceiling
Chain Qty 1
Chain gauge 9
Color Black
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts Chain and ceiling mounts both included
Dusk to Dawn No
Finish Name Matte Black
Finish Type Painted
Fixture Type Semi-Flush Convertible
Glass Clear Seeded
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual B10
Lamp Type Basic incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Rustic
  • Transitional
Light Distribution Down
Light Source Incandescent
Mount location ceiling chain/semi-flush
Mounting for outlet box included Round Mounting Plate
New Products Yes
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Stairways
  • Kitchen
Socket Base Type - Main E12
Socket Type sockets
Socket type material Phenolic
UPC 785247241071
Warranty Length 1-year Limited Warranty

Dimensions

Height 11.875 in
Length - Installed 50.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 7.05 lb
Width 13.75 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads