text.skipToContent text.skipToNavigation

Winslett Collection Brushed Nickel One-Light Mini-Pendant

by Progress Lighting 

Collection Name:  Winslett

Catalog ID: P500238-009

Immerse yourself in a home atmosphere primed for relaxation and inspired thinking with the beautiful craftsmanship of this mini-pendant. Savor this fresh take on a classic light choice as your gaze traces a sleek stem that extends down from a round ceiling plate to a beautiful brushed nickel light base. A lightly seeded glass shade adds an unexpected, but welcomed dash of modern personality to this clean, traditional design.

  • A lightly seeded glass shade adds an unexpected, but welcomed dash of modern personality to this clean, traditional design.
  • Savor this fresh take on a classic light choice as your gaze traces a sleek stem that extends down from a round ceiling plate to a beautiful brushed nickel light base.
  • Immerse yourself in a home atmosphere primed for relaxation and inspired thinking with the beautiful craftsmanship of this mini-pendant.
  • Ideal for any foyer, kitchen, or dining room.
  • Perfect for transitional, rustic, farmhouse, and coastal settings.
  • Measure 9-1/4-inch width by 15-7/8-inch height.
  • Uses one medium base bulb that is sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$126.50 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Nickel
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Mini-Pendant
Glass Clear Seeded
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Rustic
  • Transitional
Light Distribution Ambient
Light Source Incandescent - Medium Base
Mount location ceiling stem hung with 6 links of chain
Mounting for outlet box included Round Mounting Plate
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main E26
Socket Type socket
Socket type material Porcelain
UPC 785247240982
Warranty Length 1-year Limited Warranty

Dimensions

Height 15.875 in
Length - Installed 80 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 5.68 lb
Width 9.25 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads