PROG_P5173_74_PRODIMAGE
PROG_P5173_74_PRODIMAGE
PROG_PL_1595_eComm Collection Graphics_Part3_Archie_VBRONZE_GeneralLit
PROG_Stem_2qty6_1qty12_2qty15_Chain_1qty6-links_includes_Info-Graphic
+7
PROG_archie_IMG_2645_detailshot

Archie Collection One-Light Venetian Bronze Double Prismatic Glass Coastal Mini-Pendant Light

$136.73 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5173-74

Collection name:

Archie

The Archie Collection brings a vintage, industrial flair to interior settings. The collection’s distinctive double prismatic glass adds visual interest as its crisscross pattern comes to life when illuminated. The distinctive finely crafted strap and knob detail adds authentic industrial flair. This one-light mini-pendant is perfect for kitchens, dining rooms, rec room and anywhere pendants could be used. Venetian Bronze finish.

  • The mini-pendant from the Archie Collection are Ideal for kitchens, breakfast nooks and bar areas and pendants can substitute for lamps over bedside tables or hang in multiples over a kitchen island
  • With its vintage charm, the fixture is perfect for coastal, farmhouse, transitional, and vintage electric style settings
  • Stunning double clear prismatic glass shade diffuses light to provide functional illumination.
  • Finely crafted strap and knob details finished in a handsome venetian bronze finish
  • Includes two 6", one 12", two 15" stems and 6 links of chain for a variety of mounting types and sloped ceiling
  • Measures: 5.75 in x 5.75 in x 8.75 in
  • Uses one medium base style bulbs 100 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Coating
plated
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Venetian Bronze
Finish Type
Plated
Fixture Type
Mini-Pendant
Glass
Double Prismatic
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Transitional
  • Vintage Electric
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
Mounting Type
Ceiling Stem Hung With 6 Links Of Chain
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
Traditional/Classic
Type
Mini-Pendant
UPC
785247158959
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
5.75 in x 5.75 in x 8.75 in
Gross Weight with Packaging
5 lb
Height
8.75 in
Length
5.75 in
Length - Installed
75 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Stem
Weight
5 lb
Width
5.75 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
75

Resources

Instruction Sheet Number
93029501