text.skipToContent text.skipToNavigation

Archives Collection One-Light Pendant

by Progress Lighting 

Collection Name:  Archives

Catalog ID: P5124-81

Pendants have the power to change a look of a room instantly. Today, they can be seen in bath and vanity areas, kitchens and foyers - and as singles or in groups of two or more. With Archives' pendants and wall sconce, carefully crafted details and special accents achieve a vintage electric feel. One-light pendant with black cloth cord and brushed nickel accents.

  • Pendant collection with vintage, electric feel.
  • Carefully crafted details and special accents.
  • Antique Nickel with Brushed Nickel accents.

$127.60 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Coating plated
Color Nickel
Color Generic grey
Construction Material - Main Steel
Fan - Dual mount No
Finish Name Antique Nickel
Finish Type Plated
Fixture Type Pendant
Glass PMS Matte Cool Grey #9
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Transitional
  • Urban Industrial
  • Vintage Electric
Mount location ceiling cord
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style Traditional/Casual
UPC 785247186631
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 5.39 lb
Height 6.125 in
Length - Installed 117 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Cord
Weight 2.97 lb
Width 16 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads