text.skipToContent text.skipToNavigation

Archives Collection One-Light Pendant

by Progress Lighting 

Collection Name:  Archives

Catalog ID: P500034-020

One-light 14 inch pendant in the Archives collection contain carefully crafted accents and special details to achieve a vintage electric feel. Pendants are illuminated with light reflected through a clear piece of glass that is sandblasted on the inside and sits on top of shade. Antique Bronze with vintage brass accents.

  • Antique Bronze finish with Vintage Brass accents.
  • Carefully crafed accents.
  • Vintage electric feel.
  • Clear glass that is sandblasted on the inside.
  • Shown with Vintage lamp (P7825-01).
  • Includes one 6", four 12" stems and 6 links of chain.

$150.26 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Bronze
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Pendant
Glass Clear, sandblasted on the inside
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Urban Industrial
  • Vintage Electric
Mount location ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style Traditional/Casual
UPC 785247207121
Warranty Length 1-year Limited Warranty

Dimensions

Height 7.5 in
Length - Installed 73.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 4.73 lb
Width 14 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 75 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads