PROG_P500041_143_PRODIMAGE
PROG_P500041_143_PRODIMAGE
play
360 View
play
Briarwood_P500041-143
+7
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic

Briarwood Collection One-Light Graphite Coastal Mini-Pendant Light

$142.23 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500041-143

Collection name:

Briarwood

A light source exudes a comforting country glow as it peeks through the X-brace design reminiscent of country barn doors and rustic farmhouse gates. A faux-wood frame coated in whitewashed finish accented by graphite finish on top of the structure infuses the hanging light with charming country character.

  • Application: Ideal for any kitchen island, breakfast nook, or foyer.
  • Style: Perfect for coastal or farmhouse style settings.
  • Finish: A faux-wood frame coated in a faux painted whitewashed finish accented by graphite on the top of the structure infuses the hanging light with charming country character.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • A light source exudes a comforting country glow as it peeks through the X-brace design reminiscent of country barn doors and rustic farmhouse gates.
  • Bulbs: For ideal illumination, use 1 medium base bulb that is sold separately (100w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 10-inch width by 9-inch height by 78-inch length (installed).
  • Certifications: cULus dry location listed.
  • Includes installation and mounting hardware for easy installation
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support. Make your purchase today to breathe new life into your lighting design!

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Graphite
Finish Type
Painted
Fixture Type
Mini-Pendant
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Rustic
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E26
Socket Type
socket
Style
  • Farmhouse
  • Urban Industrial
  • Coastal
  • Transitional
Type
Mini-Pendant
UPC
785247213559
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
10 in x 10 in x 9 in
Height
9 in
Length
10 in
Length - Installed
78 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
5.4 lb
Width
10 in
Width Diameter Descriptor
sq.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
48

Resources

Instruction Sheet Number
93076407

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
Briarwood_P500041-143

3D AR Model