-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Pendants
- Canopy Kits
- Canopy Kit 15-1/2" Round for Up to 3 Pendants
Item Added to Your Cart!
Canopy Kit 15-1/2" Round for Up to 3 Pendants
by Progress Lighting
Collection Name: Accessory Canopy
Catalog ID: P8403-20
Canopy Kit 15-1/2" Round for Up to 3 Pendants
by Progress Lighting
Collection Name: Accessory Canopy
Catalog ID: P8403-20
This round pendant accessory allows for the hanging of up to 3 pendants off of one outlet box. Pendants can be mounted staggered or in line. The maximum pendant width for three pendants is 9 inch each. Antique Bronze finish.
- Round pendant accessory.
- Allows for the hanging of 3 pendants off of one outlet box.
- Can be mounted staggered or in line.
Product Details
General
Accessory Type | Canopy Accessory |
Can be mounted up or down | No |
Category General | Accessories |
Color | Bronze |
Color Generic | Brown |
Compatibility | Three Progress pendant lights with max diameter of 9 1/2 in. |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | Antique Bronze |
Finish Type | Painted |
Lamp Included | No |
Lifestyle |
|
Mount location | ceiling flush |
Mounting for outlet box included | strap |
New Products | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | No |
Room Type | Kitchen |
Style | Traditional/Casual |
UPC | 785247192045 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Gross Weight with Packaging | 1.98 lb |
Height | 1.375 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 2.64 lb |
Width | 15.5 in |
Width Diameter Descriptor | dia. |
Certifications and Compliance
Americans with Disabilities Act | No |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
EnergyStar | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 1 |
Resources/Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.
Related Products