text.skipToContent text.skipToNavigation

Canopy Kit 40" Length for Up to 6 Pendants

by Progress Lighting 

Collection Name:  Accessory Canopy

Catalog ID: P860005-009

Progress Lighting's canopy accessory offers a convenient way to mount groupings of pendants. This rectangle pendant accessory allows for the hanging of six pendants off of one outlet box. Pendants can be hung straight or staggered. The maximum pendant width for six pendants is 8" each. Six-Light. Rectangle Canopy Accessory Brushed Nickel finish.

  • Six-Light Linear pendant canopy.
  • Allows for the hanging of six pendants off of one outlet box
  • Brushed Nickel finish
  • Can be mounted staggered or in line.
  • Maximum pendant width for six lights is 8" each.

$119.68 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Accessories
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Lamp Included No
Mount location Ceiling
Mounting for outlet box included strap
Power Source N/A
Power Source Required? No
Room Type Kitchen
UPC 785247218486
Warranty Length 1-year Limited Warranty

Dimensions

Cubic Capacity 440 cu.in
Depth 11 in
Height 1 in
Note Weight of fixture exceeds NEC limits No
Weight 10.52 lb
Width 40 in
Width Diameter Descriptor W.

Certifications and Compliance

Americans with Disabilities Act No
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads