text.skipToContent text.skipToNavigation

15' Cord Extender

by Progress Lighting 

Collection Name:  Accessory Cord Extender

Catalog ID: P8625-30

Cord extender for high ceilings is for use with P4401, P4402, P4403, P4406 and P5094. Provides additional length to cord-hung fixtures (only) for installations on high ceilings and in stairwells. Includes cord and socket.

  • White finish.
  • For use with the following fixtures: P4401, P4402, P4403, P4406 or P5094 (all sold separately).
  • Provides additional length to cord-hung fixtures.
  • Smooth finish exterior on electrical cord.

$58.52 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Accessories
Color White
Color Generic White
Construction Material - Main Steel
Dusk to Dawn No
Finish Name White
Finish Type white
Lamp Included No
Lamp Type Basic Accessories
Mount location ceiling
Mounting for outlet box included No
New Products No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired No
Quick Install canopy No
Quick Link connector No
Style Utilitarian/Commodity
UPC 785247862504
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 1.1 lb
Height 180 in
Length - Installed 180 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Cord
Weight 1.1 lb
Width 1.25 in
Width Diameter Descriptor dia.

Electrical Ratings

Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
Industry Standard(s) Not UL listed.
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 6 EA

Resources/Downloads