text.skipToContent text.skipToNavigation

Judson Collection One-Light Pendant

by Progress Lighting 

Collection Name:  Judson

Catalog ID: P500061-020

The Judson collection features a timeless clear schoolhouse-style globe. Metal fittings add distinction to complete the vintage look. Judson provides the perfect compliment to farmhouse or coastal-inspired homes. One-light pendant in an Antique Bronze finish.

  • A natural choice for vintage electric, urban industrial, rustic farmhouse and modern farmhouse interiors
  • Metal fittings add distinction to complete the vintage look
  • Popular Antique Bronze finish
  • Features a timeless clear schoolhouse-style globe
  • Pendant uses one 75W medium base lamp (sold separately)
  • Judson provides the perfect complement to farmhouse or coastal-inspired homes.
  • Shop the complete Judson collection for a coordinated look throughout your entire home or mix and match with other complementary styles for a more curated decor
  • Can be displayed individually or in groupings of two or more for customized design statements.

$126.28 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Bronze
Color Generic brown
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Pendant
Glass Clear
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Vintage Electric
Mount location Hanging
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main E26
UPC 785247216710
Warranty Length 1-year Limited Warranty

Dimensions

Height 11.25 in
Length - Installed 78 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 5.59 lb
Width 11 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 75 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads