text.skipToContent text.skipToNavigation

Kempsey Collection Three-Light Foyer Pendant

by Progress Lighting 

Collection Name:  Kempsey

Catalog ID: P500139-009

Gather the family together at a dining table or kitchen island for an end-of-the-day meal under the gentle, muted glow of the Kempsey three light pendant. Elongated, Brushed Nickel arms stretch to cradle the cylindrical, textured, Summer Linen shade. The fixture’s refreshing, understated design makes it an excellent choice for transitional and farmhouse settings.

  • Ideal for installing individually or in multiples of two or more over a dining table or kitchen island
  • A three-light pendant with a metal, curved-corner frame that extends to capture the textured linen shade within its arms
  • Texted linen shade glows from the inside out
  • Updated, classic styling is ideal for transitional and farmhouse interiors
  • Finished in quietly reflective Brushed Nickel with a crisp, Summer Linen shade
  • The diffuser elegantly hides the lightbulbs while providing soft, comfortable light
  • Uses three 60-watt medium base bulbs, or the LED equivalents, that are sold separately
  • Measures 17-3/4 in diameter X 21-3/8 in height, Overall height with stem is 87-1/2 in, wire 120 in
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

$392.37 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Nickel
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Pendant
Glass Summer Linen shade
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Modern
  • Modern Mountain
  • Transitional
Mount location Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included plate
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Bar
  • Hall & Foyer
  • Kitchen
  • Sitting Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material Porcelain
Style
  • Farmhouse
  • Transitional
UPC 785247233434
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 17.75 in x 17.75 in x 21.375 in
Height 21.375 in
Length 17.75 in
Length - Installed 87.5 in
Overall Length with Overall Ht. W/Chain And Stem
Weight 9.57 lb
Width 17.75 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads