PROG_P500139_009_hero_PRODIMAGE
PROG_P500139_009_hero_PRODIMAGE
PROG_P500139_009_canopy_PRODIMAGE
PROG_P500139_009_detail1_PRODIMAGE
+3
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_Kempsey_BN_GeneralLit
Discontinued
Clearance

Kempsey Collection Three-Light Brushed Nickel Summer Linen Shade Farmhouse Pendant Light

$319.00 USD
$440.99 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500139-009

Collection name:

Kempsey

Gather the family together at a dining table or kitchen island for an end-of-the-day meal under the gentle, muted glow of the Kempsey three light pendant. Elongated, Brushed Nickel arms stretch to cradle the cylindrical, textured, Summer Linen shade. The fixture’s refreshing, understated design makes it an excellent choice for transitional and farmhouse settings.

  • Ideal for installing individually or in multiples of two or more over a dining table or kitchen island
  • A three-light pendant with a metal, curved-corner frame that extends to capture the textured linen shade within its arms
  • Texted linen shade glows from the inside out
  • Updated, classic styling is ideal for transitional and farmhouse interiors
  • Finished in quietly reflective Brushed Nickel with a crisp, Summer Linen shade
  • The diffuser elegantly hides the lightbulbs while providing soft, comfortable light
  • Uses three 60-watt medium base bulbs, or the LED equivalents, that are sold separately
  • Measures 17-3/4 in diameter X 21-3/8 in height, Overall height with stem is 87-1/2 in, wire 120 in
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Pendant
Glass
Summer Linen
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Modern
  • Modern Mountain
  • Transitional
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
plate
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Bar
  • Hall & Foyer
  • Kitchen
  • Sitting Room
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
Porcelain
Style
  • Farmhouse
  • Transitional
Type
Pendant
UPC
785247233434
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
17.75 in x 17.75 in x 21.375 in
Height
21.375 in
Length
17.75 in
Length - Installed
87.5 in
Overall Length with
Overall Ht. W/Chain And Stem
Weight
9.57 lb
Width
17.75 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
8

Resources

Instruction Sheet Number
93092422