PROG_P8678_20_PRODIMAGE
PROG_P8678_20_PRODIMAGE
PROG_P8678-Graphic

Loop and Chain Hanging Accessory Kit

$26.84 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8678-20

Collection name:

Loop & Chain

Antique Bronze Loop and Chain Hang accessory kit converts Progress Lighting stem-hung pendants to chain-hung suspension. This options provides more precise adjustment of hanging height and installation of steeply sloped ceilings.

  • Antique bronze finish.
  • Use kit to install stem-hung pendants on steeply sloped ceilings.
  • Loop and Chain gives more precise adjustment.
  • 50 lbs. maximum fixture weight.

Product details

General

Can be mounted up or down
No
Category General
Accessories
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Accessory
Lamp Included
No
Lamp Type Basic
Accessories
Lifestyle
  • Commodity
  • Utilitarian
Mount location
Ceiling Chain
Mounting for outlet box included
No
New Products
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
No
Quick Install canopy
No
Quick Link connector
No
Style
Utilitarian/Commodity
UPC
785247165308
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
0.875 in x 0.875 in x 9.5 in
Gross Weight with Packaging
3.3 lb
Height
9.5 in
Length
0.875 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
3.3 lb
Width
0.875 in
Width Diameter Descriptor
dia.

Electrical Ratings

Voltage Rating
120 V

Certifications And Compliance

Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
168