text.skipToContent text.skipToNavigation

Mast Collection One-Light Mini-Pendant

by Progress Lighting 

Collection Name:  Mast

Catalog ID: P500192-009

An alliance of clear and etched glass shades creates the appearance of a votive candleholder in the Mast one-light mini-pendant. Perfect for brightening a countertop or pairing with a second pendant for added light over a dining table or kitchen island in coastal and modern farmhouse interiors.

  • Perfect for over a countertop or to hang two or more over kitchen islands or dining tables
  • The incorporation of faux wood accents offers a natural and organic feel ideal for coastal and modern farmhouse interiors
  • One-light mini-pendant captures a calming modernism in its sleek lines
  • A combination of clear and etched glass shades creates the appearance of a votive candleholder to enhance the style's calming influence
  • Elongated arms reach down to hold a smooth, simple bar
  • Finished in subtly reflective Brushed Nickel
  • Measures 6-1/4 in diameter X 14 in height, Overall height with stem 80 in, wire 120 in
  • Uses one 100-watt max medium base bulb, including the LED equivalent, that is sold separately
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

$128.81 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Nickel
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Mini-Pendant
Glass Clear
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Modern
  • Modern Mountain
Mount location Ceiling
Mounting for outlet box included plate
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Bar
  • Hall & Foyer
  • Kitchen
  • Sitting Room
Socket Base Type - Main E26
Socket Type socket
Socket type material Porcelain
Style
  • Coastal
  • Modern Farmhouse
UPC 785247232666
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 6.25 in x 6.25 in x 14 in
Height 14 in
Length 6.25 in
Length - Installed 80 in
Overall Length with Overall Ht. W/Stem
Weight 5.74 lb
Width 6.25 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads