text.skipToContent text.skipToNavigation

Alexa Collection One-Light Brushed Nickel Etched Linen With Clear Edge Glass Modern Mini-Pendant Light

By Progress Lighting 

Collection Name:  Alexa

Catalog ID: P5147-09

By Progress Lighting
$95.37 USD
Collection Name:  Alexa
Catalog ID:  P5147-09
One-light mini-pendant with white linen finished glass is complemented with a crisp, clear edge accent strip. This collection offers the best of traditional and modern highlight with a Brushed Nickel finish.
  • Brushed Nickel finish.
  • Clear glass shades with etched/linen pattern and crisp clear edge.
  • Vintage mid-century modern look.
  • Includes Two 6", one 12" and two 15" stems.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Pendants
Coating plated
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Mini-Pendant
Glass Etched Linen With Clear Edge
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location Ceiling Stem
Mounting Type Ceiling Stem
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style
  • Modern
  • Farmhouse
  • Transitional
  • Mid-Century Modern
Type Mini-Pendant
UPC 785247158621
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 5.125 in x 5.125 in x 7.75 in
Gross Weight with Packaging 4.3 lb
Height 7.75 in
Length 5.125 in
Length - Installed 63.625 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 4.3 lb
Width 5.125 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 135

Resources and Downloads