PROG_P500099_134_PRODIMAGE
PROG_P500099_134_PRODIMAGE
PROG_anjoux detail3_detailshot
Discontinued
Clearance

Anjoux Collection Four-Light Pendant

$62.40 USD
$225.94 USD

Brand:

Progress Lighting

Catalog ID:

P500099-134

Collection name:

Anjoux

A distinctive collection with casual crystal details. Each fixture in the Anjoux family features variations of complementary designs. Sconces are highlighted by clear water glass shades, while chandeliers are adorned by elegant crystal finials. A flush mount version emulates cascading embers with teardrop crystal accents. Anjoux is a truly versatile lighting collection that can complement a wide range of design spaces. Four-Light Pendant Silver Ridge finish.

  • Anjoux is a truly versatile lighting collection that can complement a wide range of design spaces such as luxe, transitional, traditional, bohemian and rustic farmhouse settings
  • Distinctive four light foyer fixture with graceful crystal details
  • Silver Ridge finish
  • Uses four 60 watt max. candelabra base lamps (sold separately)
  • Recommend Progress Lighting's F4B10DLED927/JA8 B10 LED filament bulb
  • These pendants can be displayed individually or in groupings of two or more for a customized look
  • Group pendants over kitchen islands, rustic farmhouse dining tables or in foyers and entryways.

Product details

General

Can be mounted up or down
No
Category General
Hall & Foyer
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Gray
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Silver Ridge
Finish Type
Painted
Fixture Type
Pendant
Glass
Clear Water
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B10
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Power Source
Hardwired
Power Source Required?
Yes
Room Type
Hall & Foyer
Socket Base Type - Main
E12
Style
  • Luxury
  • Transitional
  • New Traditional
  • Bohemian
Type
Pendant
UPC
785247216444
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
16 in x 16 in x 24 in
Height
24 in
Length
16 in
Length - Installed
98 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
6.6 lb
Width
16 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
12

Resources

Instruction Sheet Number
93084533

Resources and downloads