text.skipToContent text.skipToNavigation

Ashbury Three-Light Foyer

By Progress Lighting 

Collection Name:  Ashbury

Catalog ID: P3932-134

By Progress Lighting
Collection Name:  Ashbury
Catalog ID:  P3932-134
The Ashbury Collection throws a modern urban twist in your decor. Three-light foyer with a unique double drum shade in thistle weave and toasted linen fabric.
  • Painted Silver Ridge finish
  • Double-drum glass shades
  • Elegant linen glass
  • Great curving details
Add to List

More Options

Product Details

General

Can be mounted up or down No
Category General Hall & Foyer
Chain Qty 1 EA
Chain gauge 9 Gauge
Color Gray
Color Generic Grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Fan - Dual mount No
Finish Name Silver Ridge
Finish Type Painted
Fixture Type Pendant
Glass Toasted Antique
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle Transcend
LowVoltage No
Mount location Ceiling Chain
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Hall & Foyer
  • Sitting Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material ceramic
Style Contemporary/Soft
Type Foyer
UPC 785247168927
Warranty Length 1 year warranty

Dimensions

Dimensions 18 in x 18 in x 35.5 in
Gross Weight with Packaging 16 lb
Height 35.5 in
Length 18 in
Length - Installed 111 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 16 lb
Width 18 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Line/low Voltage No
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 6

Resource Links

Instruction Sheet Number 93040026

Resources and Downloads

Specifications

Installation/Instruction Manual (IOM)