PROG_P500207_151_hero_PRODIMAGE
PROG_P500207_151_hero_PRODIMAGE
play
Bowman
PROG_P500207_151_bottom_PRODIMAGE
+1
PROG_P500207_151_herowcanopy_PRODIMAGE
Discontinued
Clearance

Bowman Collection Four-Light Cottage White Foyer Pendant

$168.00 USD
$370.81 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500207-151

Collection name:

Bowman

Beautiful lighting will appeal to both your classic taste and your artistic spirit with the Bowman Collection Four-Light Cottage White Foyer Pendant. Wandering eyes will focus on the clear, chiseled glass shade that encircles four elegant light sources gathering quietly at the light fixture's center. Handsome, cottage white light bases with sophisticated curved arms originate from a decorative white knob that embellishes the outer bottom of the textured glass shade.

  • Wandering eyes will focus on the clear, chiseled glass shade that encircles the elegant light sources gathering quietly at the light fixture's center.
  • From the bottom of the sleek center column, a light base appears to gracefully drip down and provide an extra touch of refined visual interest.
  • Ideal for any foyer, dining room, or kitchen.
  • A sophisticated choice for luxury, modern, and transitional interiors.
  • Measures 14-1/4-inch width by 26-1/4-inch height.
  • Uses four candelabra base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Can be mounted up or down
No
Category General
Hall & Foyer
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
White
Color Generic
White
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Cottage White
Finish Type
Painted
Fixture Type
Pendant
Glass
Clear Chiseled
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B10
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Rustic
  • Transitional
Light Distribution
Ambient
Light Source
Incandescent
Mount location
Ceiling Chain
Mounting for outlet box included
1/8 IP Mounting Plate
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
Phenolic
Type
Pendant
UPC
785247237470
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
14.25 in x 14.25 in x 26.25 in
Height
26.25 in
Length
14.25 in
Length - Installed
100.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
14.78 lb
Width
14.25 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
9

Resources

Instruction Sheet Number
93103113