text.skipToContent text.skipToNavigation

Calhoun Collection One-Light Brushed Nickel Clear Glass Farmhouse Mini-Pendant Light

By Progress Lighting 

Collection Name:  Calhoun

Catalog ID: P500055-009

By Progress Lighting
$106.15 USD
Collection Name:  Calhoun
Catalog ID:  P500055-009
A delightful trend in home decor is the repurposing of antique parts into new, functional furniture and accessories. Calhoun playfully follows this lead with an apothecary style and features a clear glass diffuser held in place with a mechanical latch from a spice container. The glass shade showcases a thickened profile to create a vintage-style surface for a classic handmade appearance. One-Light mini-pendant with a Brushed Nickel finish.
  • Features an apothecary style, clear glass diffuser held in place with a mechanical latch from a spice container
  • The glass shade features a thickened profile to create a vintage-style surface for a classic handmade appearance.
  • Brushed Nickel finish.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Mini-Pendant
Glass Clear
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A Lamp
Lamp Type Basic Incandescent
Lifestyle
  • Farmhouse
  • Urban Industrial
Mount location Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main E26
Socket Type socket
Style Traditional/Casual
Type Mini-Pendant
UPC 785247214402
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 4.75 in x 4.75 in x 9 in
Height 9 in
Length 4.75 in
Length - Installed 75 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain And Stem
Weight 4.69 lb
Width 4.75 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 120