text.skipToContent text.skipToNavigation

Calhoun Collection One-Light. Pendant

By Progress Lighting 

Collection Name:  Calhoun

Catalog ID: P500152-020

By Progress Lighting
$209.33 USD
Collection Name:  Calhoun
Catalog ID:  P500152-020
A trend in home decor is the repurposing of antique pieces. Calhoun playfully follows this trend with an apothecary style clear glass diffuser held in place with a mechanical latch from a spice container. A glass shade showcases a thickened profile to create a vintage-style surface for a classic handmade appearance. The vintage design is a perfect complement to several decor styles including the popular Farmhouse trend. One-Light Pendant with an Antique Bronze finish.
  • Calhoun is a versatile lighting collection
  • 1-light pendant
  • Uses 1, 60-watt max. medium base bulb including LED equivalent (sold separately)
  • Clear glass shade inspired by apothecary jars add a vintage feel to Calhoun's casual forms
  • Antique Bronze finish
  • Measures 12" diameter x 9 3/8"H
  • Overall length with stem is 75 1/2"
  • Calhoun's versatile design ideal for Farmhouse, Coastal and Industrial settings
  • Pendants are versatile lighting fixtures that can be mixed and matched with complementary styles to create a one-of-a-kind lighting design for the home
  • Can be displayed singularly or in groupings of two or more - in bedrooms, foyers, entryways, kitchens and more!
  • Dry location listed
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Base Type E26
Can be mounted up or down No
Chain Qty 1
Chain gauge 9
Color Bronze
Color Generic Brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Pendant
Glass Clear
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A Lamp
Lamp Type Basic Incandescent
Lifestyle
  • Farmhouse
  • Urban Industrial
Mount location Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main E26
Socket Type socket
Socket type material Porcelain
Style
  • Farmhouse
  • Coastal
  • Industrial
Type Pendant
UPC 785247223107
Warranty Length 1-year limited warranty

Dimensions

Dimensions 12 in x 12 in x 9.375 in
Height 9.375 in
Length 12 in
Length - Installed 75.5 in
Overall Length with Overall Ht. W/Chain And Stem
Weight 7.35 lb
Width 12 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 30