PROG_P500152_009_PRODIMAGE
PROG_P500152_009_PRODIMAGE
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
PROG_calhoun4crop_detailshot
+1
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic

Calhoun Collection One-Light Pendant

$219.89 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500152-009

Collection name:

Calhoun

A trend in home decor is the repurposing of antique pieces. Calhoun playfully follows this trend with an apothecary style clear glass diffuser held in place with a mechanical latch from a spice container. A glass shade showcases a thickened profile to create a vintage-style surface for a classic handmade appearance. The vintage design is a perfect complement to several decor styles including the popular Farmhouse trend. One-Light Pendant with a Brushed Nickel finish.

  • Calhoun is a versatile lighting collection
  • 1-light pendant
  • Uses 1, 60-watt max. medium base bulb including LED equivalent (sold separately)
  • Clear glass shade inspired by apothecary jars add a vintage feel to Calhoun's casual forms
  • Brushed Nickel finish
  • Measures 12" diameter x 9 3/8"H
  • Overall length with stem is 75 1/2"
  • Calhoun's versatile design ideal for Farmhouse, Coastal and Industrial settings
  • Pendants are versatile lighting fixtures that can be mixed and matched with complementary styles to create a one-of-a-kind lighting design for the home
  • Can be displayed singularly or in groupings of two or more - in bedrooms, foyers, entryways, kitchens and more!
  • Dry location listed

Product details

General

Base Type
E26
Can be mounted up or down
No
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Pendant
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Urban Industrial
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
Porcelain
Style
  • Farmhouse
  • Coastal
  • Industrial
Type
Pendant
UPC
785247223114
Warranty Length
1-year limited warranty

Dimensions

Dimensions
12 in x 12 in x 9.375 in
Height
9.375 in
Length
12 in
Length - Installed
75.5 in
Overall Length with
Overall Ht. W/Chain And Stem
Weight
7.35 lb
Width
12 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
30

Resources

Instruction Sheet Number
93092639