PROG_P500156_078_PRODIMAGE
PROG_P500156_078_PRODIMAGE
PROG_Chain_Graphic_72_inch_Info-Graphic
PROG_P500156_078_bottom_PRODIMAGE
+2
PROG_P500156_078-canopy_PRODIMAGE

Cayce Collection Three-Light Pendant

$343.64 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500156-078

Collection name:

Cayce

Cayce’s capsule silhouette showcases an interior candelabra cluster. An interlocking hexagonal design gracefully adorns the middle of the glass to add visual interest. This three-light pendant is in a beautiful Vintage Gold finish. Flush with personality, the Cayce Collection pendant provides a unique design style suitable for a variety of interiors, including Modern, Farmhouse, Urban Industrial and Luxe.

  • A band of Vintage Gold filigree in an interlocking hexagonal design cinches an oblong glass globe
  • A three-light pendant features a candelabra cluster that glows from within, casting dancing shadows through the graphic Vintage Gold band
  • Suitable for foyers, powder rooms, kitchen islands or breakfast nooks
  • Ideal for Modern, Farmhouse, Urban-Industrial and Luxe interiors
  • Sophisticated and contemporary Vintage Gold finish
  • Measures 12in diameter x 18 1/4in ht.
  • Uses three, 60-watt max. candelabra base bulbs including LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down
No
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Gold
Color Generic
Gold
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Vintage Gold
Finish Type
Painted
Fixture Type
Pendant
Glass
Clear
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Global
  • Luxe
  • Mid-Century Modern
  • Modern
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Bar
  • Hall & Foyer
  • Dining Room
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
phenolic
Style
Transitional
Type
Pendant
UPC
785247227044
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
9 in x 9 in x 18.25 in
Height
18.25 in
Length
9 in
Length - Installed
93.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
2.75 lb
Width
9 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
24

Resources

Instruction Sheet Number
93097480

Resources and downloads