PROG_P500281_141_hero_PRODIMAGE
PROG_P500281_141_hero_PRODIMAGE
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
+7
PROG_P500281_141_canopy_PRODIMAGE

Chambers Collection One-Light Galvanized Finish Farmhouse Pendant Light

$173.03 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500281-141

Collection name:

Chambers

Foster a down-home décor theme with this rustic mini-pendant. A simple egg-basket-inspired wire-frame shade grants the light fixture its signature country-look. Inside the open-cage shade is a vintage light bulb coated in a farmhouse-style galvanized finish.

  • A simple egg-basket-inspired wire-frame shade grants the light fixture its signature country-look.
  • Inside the open-cage shade is a vintage light bulb coated in a farmhouse-style galvanized finish.
  • Foster a down-home décor theme with this rustic mini-pendant.
  • Ideal for any foyer, kitchen, or dining room
  • can also be mounted as a ceiling light in a hallway or other close-to-ceiling application setting.
  • Perfect for urban industrial, rustic, farmhouse, or vintage electric settings.
  • Measures 10-inch width by 11-inch height.
  • Uses one medium base bulb that is sold separately (100w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Can be mounted up or down
No
Catalog Number
P500281-141
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Gray
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
Chain and ceiling mounts both included
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Galvanized Finish
Finish Type
Painted
Fixture Type
Mini-Pendant
Indoor/Outdoor
Indoor
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Rustic
  • Urban Industrial
Light Distribution
Ambient
Light Source
Incandescent - Medium Base
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
Round Mounting Plate
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
Porcelain
Type
Mini-Pendant
UPC
785247238965
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
10 in x 10 in x 11 in
Height
11 in
Length
10 in
Length - Installed
76 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
3.12 lb
Width
10 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
48

Resources

Instruction Sheet Number
93114441