- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Pendants
- Pendants Lights
- Chastain Collection One-Light Textured Black Cerused Black Oak Basket Farmhouse Pendant Light
Item Added to Your Cart!
Chastain Collection One-Light Textured Black Cerused Black Oak Basket Farmhouse Pendant Light
Chastain Collection One-Light Textured Black Cerused Black Oak Basket Farmhouse Pendant Light
By Progress Lighting
$293.15 USD
Collection Name:
Chastain
Catalog ID:
P500343-187
Add an eye-catching lighting design to your home décor with the Chastain Collection. The pendant's airy frame draws upon the handcrafted artistry of basket-weaving to offer a graceful silhouette. The artisanal style is enhanced by a cerused black distressed faux wood finish with a textured black stem.
- Ideal for a kitchen, dining room, or bar
- Perfect for farmhouse, global, and coastal style settings
- Classic cerused black oak finish with textured black accents
- Cerused black oak metal shade
- Includes 63-inch chain to adjust for a variety of ceiling heights
- Use 1 medium base base bulb that is sold separately (60 W max - LED/CFL/incandescent)
- Measures 17-1/4-inch by 83-inch length (installed)
- Certifications: cULus Dry Location Listed
- Pairs with the Hemsworth, Bowman, and Gulliver collections by Progress Lighting
- Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service
Product Details
General
Can be mounted up or down | No |
Chain Qty | 1 EA |
Chain gauge | 9 Gauge |
Color | Black |
Color Generic | Black |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | Cerused Black Oak |
Finish Type | Hand Painted |
Fixture Type | Pendant |
Glass | Cerused Black Oak |
Lamp Included | No |
Lamp Shape | A19 |
Lamp Type | A19 |
Lamp Type Actual | A Lamp |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Light Distribution | Ambient |
Mount location | ceiling mounted with 6 links of chain/stem or semi-flush mount directly to canopy |
Mounting Type | Ceiling Mounted With 6 Links Of Chain/Stem Or Semi-Flush Mount Directly To Canopy |
Mounting for outlet box included | 1/8 IP Mounting Plate |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Photocell | No |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Room Type |
|
Socket Base Type - Main | E26 |
Socket Type | Socket |
Socket type material | Porcelain |
Type | Caged |
UPC | 785247250851 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 14 in x 14 in x 17.25 in |
Height | 17.25 in |
Length | 14 in |
Length - Installed | 83 in |
Note Weight of fixture exceeds NEC limits | No |
Overall Length with | Overall Ht. W/Stem |
Weight | 7.29 lb |
Width | 14 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Lamp Wattage | 60 W |
Voltage Rating | 120 VAC |
Conductor Related
Wire Length | 120 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cULus |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Restricted Country and Reason | Mexico |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Logistics
Pallet Quantity | 12 |
Resource Links
Instruction Sheet Number | 93139285 |
Resources and Downloads
Specifications
Literature
Warranty
Installation/Instruction Manual (IOM)
Certifications
Videos
Please wait, preparing to download your file.