PROG_P500344_187_hero_PRODIMAGE
PROG_P500344_187_hero_PRODIMAGE
PROG_P500344-187_detail-montage
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
+3
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic

Chastain Collection Three-Light Cerused Black Oak Basket Farmhouse Pendant Light

$469.70 USD

Brand:

Progress Lighting

Catalog ID:

P500344-187

Collection name:

Chastain

Add an eye-catching lighting design to your home décor with the Chastain Collection. The pendant's airy frame draws upon the handcrafted artistry of basket-weaving to offer a graceful silhouette. The artisanal style is enhanced by a cerused black distressed faux wood finish with a textured black stem.

  • Ideal for a kitchen, dining room, or bar
  • Perfect for farmhouse, global, and coastal style settings
  • Classic cerused black oak finish with textured black accents
  • Cerused black oak metal shade
  • Includes one 6-inch stem and four 12-inch stems to adjust for a variety of ceiling heights
  • Uses 3 medium base base bulbs that are sold separately (60 W max - LED/CFL/incandescent)
  • Measures 25-1/4-inch by 91-1/2-inch in length (installed)
  • Certifications: cULus Dry Location Listed
  • Pairs with the Hemsworth, Bowman, and Gulliver collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service

Product details

General

Can be mounted up or down
No
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
No
Finish Name
Cerused Black Oak
Finish Type
Hand Painted
Fixture Type
Pendant
Glass
Cerused Black Oak
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Global
  • Coastal
Light Distribution
Ambient
Mount location
ceiling mounted with 6 links of chain/stem or semi-flush mount directly to canopy
Mounting for outlet box included
1/8 IP Mounting Plate
Mounting Type
Ceiling Mounted With 6 Links Of Chain/Stem Or Semi-Flush Mount Directly To Canopy
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Kitchen
  • Dining Room
  • Bar
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
Type
Caged
UPC
785247250837
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
20.87 in x 20.87 in x 25.25 in
Height
25.25 in
Length
20.87 in
Length - Installed
91.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Stem
Weight
12.85 lb
Width
20.87 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Restricted Country and Reason
Mexico
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
4

Resources

Instruction Sheet Number
93139285

Resources and downloads